The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • AF960Y
    EAN-Nr.
    3250611014331
    Packaging
    1 piece

    RCBO 1P+N 6kA C-10A 300mA AC Class AF960Y

    Phase out product: please contact your electrical wholesaler for availability

    AF966Y

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P+N 6kA C-10A 300mA AC Class

    AF960Y

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      240 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Elec­tric current
    • Rated current IN
      10 A
    • Rated residual oper­ating current Idn
      300 mA
    • Rated current -25°C
      12 A
    • Rated current at -20°C
      11,80 A
    • Rated current -15°C
      11,70 A
    • Rated current -10°C
      11,50 A
    • Rated current -5°C
      11,30 A
    • Rated current at 0°C
      11,10 A
    • Rated current 5°C
      11 A
    • Rated current 10°C
      10,80 A
    • Rated current 15°C
      10,60 A
    • Rated current at 20°C
      10,40 A
    • Rated current 25°C
      10,20 A
    • Rated current 30°C
      10 A
    • Rated current 35°C
      9,90 A
    • Rated current at 40°C
      9,70 A
    • Rated current at 45°C
      9,60 A
    • Rated current at 50°C
      9,40 A
    • Rated current 55°C
      9,30 A
    • Rated current 60°C
      9,10 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      1
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Power
    • Power dissip­a­tion at IN
      2,60 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2,10 - 2,10 Nm
    • Nominal tight­ening torque top terminal
      2,10 - 2,10 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Air humidity protec­tion
      For all climates
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      2000
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 16 mm²
    • Cross-sec­tion rigid conductor
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      115 mm
    • Width
      17,50 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2022-09-08
    PDF
    357,12 kB
    REACH declaration AF960Y
    PDF
    RoHS report AF960Y
    PDF

    Downloads

    • Image AF960Y  | Hager

      Product Image AF960Y

    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

      PDF
      1,45 MB
      Image Notice RCBO GB  | Hager

      Notice RCBO GB

      Installation manual en-GB 2019-02-08

      PDF
      181,59 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-11

      PDF
      397,03 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited