The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • 260209
    EAN-Nr.
    4011334467830
    Packaging
    1 piece

    230 V USB charging socket outlet, 2gang, 3.0A, angular supporting ring, pw. 260209

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    230 V USB charging socket outlet, 2gang, 3.0A, angular supporting ring, pw.

    260209

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Connectivity
    • Type of connec­tion
      Screw terminal
    Voltage
    • Input voltage
      230 - 230 V
    • Output voltage
      5 - 5 V
    Dimen­sions
    • Built-in depth
      32 mm
    • Built-in depth flush-­mounted boxes
      34 mm
    Equip­ment
    • Number of outputs
      2
    Accessories
    • Has labelling field
      No
    • With mini­ature fuse
      No
    Mater­ials
    • Colour
      Polar white
    • RAL code
      9010
    Power
    • Output power
      15 W
    • Power consump­tion standby
      0,15 W
    Elec­tric current
    • Rated current IN
      0,20 A
    • Output current
      3000 mA
    Texts
    • Connectors jacks
      With 2 USB sockets type A
    • Fuse
      Short-­cir­cuit and over­load-­proof (elec­tronic fuse)
    • Type of connec­tion
      With screw terminals
    • Protec­tion
      Without enhanced contact protec­tion

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 260209
    PDF
    RoHS report 260209
    PDF

    Downloads

    • Image 260209  | Hager

      Product Image 260209

    • Installation manual

      Image Manual for 2602xx-92610xx-92620xx - 230 V USB charging socket (DE-EN-NL, 2020-09)  | Hager

      Manual for 2602xx-92610xx-92620xx - 230 V USB charging socket (DE-EN-NL, 2020-09)

      Installation manual en-GB, de-DE, nl-NL 2015-02-02

      PDF
      2,67 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-29

      PDF
      178,20 kB
      Image Declaration of conformity  | Hager

      Declaration of conformity

      Declaration of conformity International 2022-12-16

      PDF
      182,67 kB
      Image Declaration of conformity International 2021-06-16  | Hager

      Declaration of conformity International 2021-06-16

      PDF
      112,25 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      166,98 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      166,52 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited