The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • 13196414
    EAN-Nr.
    4011334437529
    Packaging
    1 piece

    design frame for KNX touch control, squared glass aluminum 13196414

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    design frame for KNX touch control, squared glass aluminum

    13196414

    • Technical characteristics
    • Environmental value
    • Documentations

    Technical characteristics

    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Material
      Aluminium, Glass
    Dimen­sions
    • Height
      83 mm
    • Width
      94 mm
    • Depth
      4 mm
    Texts
    • Install­a­tion mode
      Clamp fastening

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 13196414
    PDF
    RoHS report 13196414
    PDF

    Downloads

    • Image 13196414  | Hager

      Product Image 13196414

    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1229

      PDF
      397,91 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited