Small distributor,golf,flush,2row,24M,IP40,MS-terminal,PE,transparent door VF212TF

EAN
3250616465510
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    flush-­mounting
Func­tions
  • With a pipe-in lead
    Yes
Config­ur­a­tion
  • Number of modules
    24
Main elec­trical features
  • Nominal voltage
    400 V
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Inser­tion depth
    72 mm
  • Depth of wall niche
    72 mm
  • Depth of installed product
    97.5 mm
  • Internal depth
    97.5 mm
  • Height of installed product
    418 mm
  • Install­a­tion height
    382 mm
  • Width of installed product
    382 mm
  • Width in divi­sion units
    12
  • Built-in height
    382 mm
  • Built-in width
    318 mm
Cover, door
  • Iden­ti­fic­a­tion od protec­tion index
    40
  • Inter­lock­able
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Trans­parent cover or door
    Yes
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Equip­ment
  • Number of rows
    2
  • Quantity of section in width
    1
  • Quantity of rails
    2
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    0
  • Exten­sion possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    No
  • Signal passing door
    Yes
Stand­ards
  • GWT Glow wire test
    650 °C
  • European directive WEEE
    not concerned
Safety
  • Protec­tion index IP
    IP40
  • Protec­tion class
    isol.­class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C