Industrial contactor 32A-AC3 / coil 220V 50-60Hz EW032_C

EAN
3250612237425
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Type of pole
    3 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    690 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    1000 V
  • DC control voltage
    0 V
  • Command voltage AC
    220 V
Elec­tric current
  • Accept­able current rating with AC1
    50 A
  • Rated current
    32 A
  • Thermal rated current outside of hous­ings
    50 A
  • Rated oper­a­tional current in AC3
    32 A
Dimen­sions
  • Depth of installed product
    92 mm
  • Height of installed product
    72 mm
  • Width of installed product
    55 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Contact rating with 400 V in AC3
    15 kW
Endur­ance
  • Elec­tric endur­ance in number of cycles
    500000
  • Number of mech­an­ical oper­a­tions
    5000000
Connec­tion
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    4 / 10 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    4 / 10 mm²
  • Type of connec­tion
    with screw
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    1
  • Number of auxil­iary contacts as normally open contact
    1
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    3
Stand­ards
  • European directive WEEE
    not concerned
Use condi­tions
  • Oper­ating temper­ature
    -20…55 °C
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C
  • Relative humidity (without condens­a­tion)
    45…85 %

Downloads

More documentation