Minicontactor 9A-AC3 / coil 220V 50-60Hz EW006_C

EAN
3250612235667
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Type of pole
    3 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    690 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    690 V
  • DC control voltage
    0 V
  • Command voltage AC
    220 V
Elec­tric current
  • Accept­able current rating with AC1
    20 A
  • Rated current
    9 A
  • Thermal rated current outside of hous­ings
    20 A
  • Rated oper­a­tional current in AC3
    9 A
Dimen­sions
  • Depth of installed product
    58 mm
  • Height of installed product
    54 mm
  • Width of installed product
    45 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Contact rating with 400 V in AC3
    4 kW
Endur­ance
  • Elec­tric endur­ance in number of cycles
    500000
  • Number of mech­an­ical oper­a­tions
    10000000
Connec­tion
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    2 / 5.5 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    2 / 5.5 mm²
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    1
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    3
Use cases
  • Category of use
    AC3
Stand­ards
  • Standard text
    IEC 60947-4-1
Use condi­tions
  • Oper­ating temper­ature
    -20…55 °C
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C
  • Relative humidity (without condens­a­tion)
    45…85 %