Motion detector infrared 360°, IP55, wall mounted, anthracite EE841

EAN
3250612258413
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Main elec­trical features
  • Frequency
    50/60 Hz
Dimen­sions
  • Height of installed product
    2.5 mm
  • Width of installed product
    91 mm
  • Recom­mended install­a­tion height
    2.5 m
Power supply
  • Supply voltage
    230 V +10% / -15%
Detec­tion
  • Detec­tion angle
    360 °
  • Detec­tion angle
    360 °
  • Detec­tion field Ø, on floor
    ≈ 12 m
  • Frontal detecting distance
    12 m
  • Side detecting distance
    6 m
Mater­ials
  • Colour
    char­coal
  • RAL colour
    RAL 7016 - Anthra­cite grey
  • Material
    plastic
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
Install­a­tion, mounting
  • Maximum Mounting Height
    4 m
  • Mounting type
    surface-­mounted
Connec­tion
  • Type of connec­tion
    with screw terminals
Settings
  • Response value sens­it­ivity adjustable
    Yes
  • Response sens­it­iv­ity, settable
    20…100 %
  • Delay time, adjustable
    5 s…15 mn
  • Setting
    with poten­tiometers for fine adjust­ment of the response bright­ness, sens­it­ivity and delay time
Scope of delivery
  • Component
    with fitting material
Equip­ment
  • Angle of hori­zontal detec­tion
    360 °
  • Slewing
    vertic­ally slewing
Safety
  • Protec­tion index IP
    IP55
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -20…55 °C
  • Stor­age/trans­port temper­ature
    -20…60 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector
  • Main design line
    Motion detectors