RCCB 2P 63A 30mA AC Class CDC762J

EAN
3250611619901
Packaging
6 PCEs

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    right
  • Number of poles
    2 P
  • Fixing mode
    Din-Rail
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    63 A
  • With­stand not trip­ping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capa­city
    630 A
  • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
    6 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    63 A
  • Rating current -20°C
    63 A
  • Rating current -15°C
    63 A
  • Rating current -10°C
    63 A
  • Rating current -5°C
    63 A
  • Rating current 0°C
    63 A
  • Rating current 5°C
    63 A
  • Rating current 10°C
    63 A
  • Rating current 15°C
    63 A
  • Rating current 20°C
    63 A
  • Rating current 25°C
    63 A
  • Rating current 30°C
    63 A
  • Rating current 35°C
    63 A
  • Rating current 40°C
    63 A
  • Rating current 45°C
    63 A
  • Rating current 50°C
    63 A
  • Rating current 55°C
    63 A
  • Rating current 60°C
    56 A
  • Rating current 65°C
    49 A
  • Rating current 70°C
    40 A
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
  • Construc­tion size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    8.1 W
  • Power loss per pole at In
    4.1 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    No
  • Bottom remov­ab­ility for modular devices
    No
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 25 mm²
  • Connec­tion cross-sect. flex­ible conductor
    16mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 16 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 16 mm²
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • Standard text
    EN 61008-1
  • European directive WEEE
    concerned
Safety
  • Protec­tion index IP
    IP20
  • Residual current type
    AC
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C