Integro Inserts, 230V USB Charging Socket Outlet Anthracite Matt 926002505

EAN
4011334340461
Packaging
1 Piece

Technical properties

Connectivity
  • Connectors / jacks
    with 2 USB sockets type A
Main elec­trical features
  • Rated voltage
    100…240 V
  • Frequency
    50/60 Hz
  • Rated current
    0.5 A
Voltage
  • Input voltage
    100…240 V AC
  • Output voltage
    5 V DC (± 5 %)
Elec­tric current
  • Output current
    max. 500 mA
Fuse
  • Fuse
    short-­cir­cuit and over­load proof (elec­tronic fuse)
Power
  • Power consump­tion (standby)
    < 50 mW
Mater­ials
  • Colour of design line
    anthra­cite
  • RAL colour
    RAL 7021 - Black grey
  • Material
    Plastic/­metal
  • Surface appear­ance
    matt
Connec­tion
  • Conductor cross-sec­tion (rigid)
    2.5
  • USB connec­tions
    according to DIN EN 50558
  • Type of connec­tion
    with screw terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    without enhanced contact protec­tion
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Pure, Berker Integro Classic, Berker Integro Flow
Instruc­tions
  • Inform­a­tion text
    No data trans­mis­sion possible!