Frame 3gang, Integro Pure, black glossy 919782510

EAN
4011334351122
Packaging
2 PCEs

Technical properties

Dimen­sions
  • Depth
    9 mm
  • Height
    59.5 mm
  • Width
    178.5 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Colour of design line
    black
  • Colour
    black  
  • RAL colour
    RAL 9005 - Jet black
  • Material
    ther­mo­plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes