Frame with hinged cover, Integro Flow/Pure, granite black, silk matt, lacquered 918282545

EAN
4011334337157
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    17.9 mm
  • Height
    59.5 mm
  • Width
    59.5 mm
Capa­city
  • Number of sockets
    1
Cover, door
  • Hinged covers
    when opening hinged cover, it can be arrested in end posi­tion
Mater­ials
  • Colour
    anthra­cite char­coal grey  
  • Material / work­man­ship
    lacquered
  • Material
    ther­mo­plastic
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes