Frame with hinged cover, Integro Flow/Pure, chrome glossy, galvanised 918282518

EAN
4011334239819
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    17.9 mm
  • Height
    59.5 mm
  • Width
    59.5 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    chrome
  • Colour
    chrome optics
  • Material
    ther­mo­plastic
  • Type of surface treat­ment
    Other
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes