Frame 1gang, Integro Flow, chrome glossy, galvanised 918272518

EAN
4011334239475
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9 mm
  • Height
    59.5 mm
  • Width
    59.5 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    chrome
  • Material / work­man­ship
    galvan­ised
  • Type of surface treat­ment
    Other
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro Flow