Frame 3gang, Integro Flow, red glossy 918192576

EAN
4011334308164
Packaging
2 PCEs

Technical properties

Dimen­sions
  • Depth
    9 mm
  • Height
    59.5 mm
  • Width
    178.5 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Design lines special colours
    red
  • Colour
    red
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro Flow