KNX cont. comf 1.1 m, KNX - Q.1/Q.3, p. white velvety 75261529

EAN
4011334315667
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    flush-­mounting
Func­tions
  • Max. tempor­isa­tion
    306 h
  • Poten­tiometer for addi­tional delay time
    ± 50 %
  • Lockout time
    8 ms…140 mn
  • Func­tion
    para­meter define­able lock func­tion, Func­tions for lighting oper­ating mode: Switch­ing, Value trans­mitter and Light scene call
  • Slide switch
    with slide switch for OFF/auto­mat­ic/ON
Compat­ib­ility
  • Exten­sion unit
    also suit­able as exten­sion unit
Controls and indic­ators
  • Number of switching segments
    72
Dimen­sions
  • Dimen­sions assem­bling height
    23.5 mm
  • Nominal mounting height
    1.1 m
  • Optimum mounting height
    1.1 m
Power
  • Power consump­tion, KNX
    ≈ 110 mW
Meas­ure­ment
  • Detec­tion field, semi-oval shaped
    ≈ 10 x 12 m
Reach distance
  • Range, frontal
    ≈ 10 m
  • Range, side
    each ≈ 6 m
  • Max. trans­mis­sion range front­ally
    10 m
  • Max. trans­mis­sion range side­ways
    6 m
Cover, door
  • Cover
    with cover to limit detec­tion angle to 90°
Detec­tion
  • Number of detec­tion levels
    2
  • Detec­tion angle
    180 °
  • Detec­tion angle vertical
    0 / 7 °
  • Detec­tion angle hori­zontal
    0 / 180 °
  • Sensor type
    detector of move­ment
Mater­ials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ther­mo­plastic
  • Surface appear­ance
    velvety
Lighting control
  • Response bright­ness, config­ur­able
    3…100 lx / daytime oper­a­tion
LED control
  • LED
    with red diagnostic LED for bright­ness-inde­pendent walk test func­tion and disas­sembly message
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    0 W
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Supported config­ur­a­tion modes
    system
  • Response bright­ness adjustable by poten­tiometer
    ± 50 %
  • Response sens­it­iv­ity, settable
    20…100 %
  • Min. tempor­isa­tion
    130 ms
  • Delay time
    ≈ 10 s
  • Addi­tional delay time program­mable
    130 ms…306 h
  • Setting
    with poten­tiometers for fine adjust­ment of the response bright­ness, sens­it­ivity and delay time
Equip­ment
  • Product type:
    product type: move­ment
  • Lighting
    with lighting and message mode
Safety
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit, 1-bit
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - sensors
  • Product family
    product family: phys­ical sensors
  • Main design line
    KNX - Berker Q.1/Q.3
  • Secondary design line(s)
    Motion detector, KNX
Instruc­tions
  • Inform­a­tion text
    Caution: Direct sunlight can lead to false alarms when using alarm applic­a­tion. Avoid using detec­tion field equip­ment on windows. Continuous direct sunlight penet­rating the upward-­pointing detec­tion level can result in failure of the control­ler. Only suit­able for indoor areas!