KNX cont. 2.2 m, KNX - K.5, al., matt, lacq. 75261271

EAN
4011334384588
Packaging
1 Piece

Technical properties

Func­tions
  • Func­tion
    para­meter define­able lock func­tion
Compat­ib­ility
  • Exten­sion unit
    also suit­able as exten­sion unit
Controls and indic­ators
  • Number of switching segments
    72
Dimen­sions
  • Dimen­sions assem­bling height
    23.5 mm
  • Nominal mounting height
    2.2 m
Meas­ure­ment
  • Detec­tion field, semi-oval shaped
    ≈ 12 x 12 m
Reach distance
  • Range, frontal
    ≈ 12 m
  • Range, frontal (at 1.1 m install­a­tion height)
    ≈ 6 m
  • Range, side
    each ≈ 6 m
  • Range, side (at 1.1 m install­a­tion height)
    each ≈ 3 m
Cover, door
  • Cover
    with cover to limit detec­tion angle to 90°
Detec­tion
  • Number of detec­tion levels
    2
  • Detec­tion angle
    180 °
  • Sensor type
    detector of move­ment
Mater­ials
  • Colour of design line
    aluminium
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
Lighting control
  • Response bright­ness, config­ur­able
    1…1000 lx / daytime oper­a­tion
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Supported config­ur­a­tion modes
    system
  • Response sens­it­iv­ity, settable
    20…100 %
  • Delay time
    ≈ 10 s
  • Addi­tional delay time program­mable
    130 ms…152 h
  • Setting
    with poten­tiometer for fine adjust­ment of the response sens­it­ivity
Equip­ment
  • Product type:
    product type: move­ment
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - sensors
  • Product family
    product family: phys­ical sensors
  • Main design line
    KNX - Berker K.5
  • Secondary design line(s)
    KNX ; Berker K.5 ; Motion detector
Instruc­tions
  • Inform­a­tion text
    Applic­a­tion as for order no. 7526 11 ..