Double SCHUKO soc. out. cover plate, K.1, ant. matt, lacq. 47537006

EAN
4011334296386
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Assem­bling height
    22 mm
Cover, door
  • Cover
    Full cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    anthra­cite
  • Colour
    anthra­cite char­coal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / work­man­ship
    lacquered
  • Material
    ther­mo­plastic
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • For install­a­tion in 1gang wall boxes
    according to DIN 49073-1
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Safety
  • Protec­tion index IP
    IP20
  • Protec­tion
    without enhanced contact protec­tion
Iden­ti­fic­a­tion
  • Main design line
    Berker K.1