SCHUKO soc.out. hinged cover,enhncd contact prot.,var. in 45°step,S1/B3/7 47441909

EAN
4011334224372
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Cover, door
  • Hinged covers
    when opening hinged cover, it can be arrested in end posi­tion
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    polar white
  • Colour
    polar­white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ther­mo­plastic
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Mounting orient­a­tion vari­able in 45° steps
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    enhanced contact protec­tion VDE 0620-1
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7
Instruc­tions
  • Inform­a­tion text
    Specially suited for combining several socket outlets if right angle plugs are used.