SCHUKO soc. out. "ZSV" imprint, R.1/R.3, orange glossy 47432007

EAN
4011334366683
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
  • Install­a­tion depth, flush-­mounted boxes
    31 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Design lines special colours
    orange
  • Colour
    orange
  • Colour
    orange  
  • RAL colour
    RAL 2003 - Pastel orange
  • Material
    ther­mo­plastic
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Safety
  • Protec­tion index IP
    IP20
  • Halogen free
    No
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1, Berker R.3, Berker R.8
Instruc­tions
  • Inform­a­tion text
    Insert colour-­coded.