Double SCHUKO soc. out. cover plate, enhncd contact prot., R.1, black glossy 47292045

EAN
4011334370406
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Assem­bling height
    22 mm
Cover, door
  • Cover
    Full cover plate
Mater­ials
  • Colour of design line
    black
  • Colour
    black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    ther­mo­plastic
Install­a­tion, mounting
  • For install­a­tion in 1gang wall boxes
    according to DIN 49073-1
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
Safety
  • Protec­tion index IP
    IP20
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1

Downloads

More documentation