SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,Q.x,ant. 47086086

EAN
4011334380030
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
  • Type
    type A for altern­ating currents and pulsating direct currents
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Meas­ure­ment error current
    30 mA
  • Rated current
    16 A
  • Surge current resist­ance
    250 A
  • Short-­cir­cuit resist­ance (with back-up fuse 20 AgL)
    3 kA
Dimen­sions
  • Inser­tion depth
    31.9 mm
Trip­ping
  • Trigger time
    30 ms
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    anthra­cite
  • Colour
    anthra­cite char­coal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / work­man­ship
    lacquered
  • Material
    ther­mo­plastic
  • Surface appear­ance
    velvety
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use cases
  • Applic­a­tion
    Security and safety systems
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
Stand­ards
  • Tested
    conform VDE 0664 (EN 61008)
Safety
  • IK protec­tion code against mecan­ical impacts
    02
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9