SCHUKO soc.out.,lab.field,enhncd contact prot.,screw-in lift term.,B.3/B.7,ant. 41491606

EAN
4011334234197
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    anthra­cite
  • Colour
    anthra­cite char­coal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material
    ther­mo­plastic
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with screw-in lift terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Screw-in lift terminals
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.