Glass sensor 4gang, TS Sensor, al. 168407

EAN
4011334293958
Packaging
1 Piece

Technical properties

Controls and indic­ators
  • Oper­a­tion
    oper­a­tion by gently touching the sensor surfaces on the white LED
Connectivity
  • Radio bus applic­a­tions:
    with one blue LED and 8 white LEDs, e.g. as orient­a­tion or control LEDs, RADIO BUS APPLIC­A­TIONS:, wiring with adapter for KNX and relay, for settable func­tions, see the radio push-button inter­face
Voltage
  • Switching voltage
    max. 30 V DC
Elec­tric current
  • Current consump­tion (oper­a­tion)
    ≈ 38 mA
  • Max. switching current
    10 mA
  • Switching current
    10 mA
Dimen­sions
  • Depth
    5.7 mm
  • Surface adjust­ment
    20 mm
  • Height
    160 mm
  • Width
    86 mm
Mater­ials
  • Colour of design line
    glass aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material
    glass
LED control
  • LED input voltage
    max. 5 V DC
  • LED input current
    max. 1 mA
  • LED
    with one blue LED and 8 white LEDs, e.g. as orient­a­tion or control LEDs, the blue LED can be set for Continu­ously ON or external activ­a­tion, white LEDs can be set for Sensor oper­a­tion or external activ­a­tion
Install­a­tion, mounting
  • Install­a­tion mode
    with dismant­ling suction tool, for vertical mounting
Accessories included
  • Adapters
    with adapter ring for disas­sembly protec­tion, shadow jointing and special install­a­tion condi­tions
  • Matching products
    flush wall mounting possible with wall box, 2gang, order no. 1870
Equip­ment
  • Relay applic­a­tions:
    wiring with adapter for KNX and relay, with one blue oper­a­tion LED and 8 white status LEDs, e.g. as orient­a­tion or control LED, RELAY APPLIC­A­TIONS:
Use
  • KNX applic­a­tions:
    with one blue oper­a­tion LED and 8 white status LEDs, KNX APPLIC­A­TIONS:, oper­a­tion with non-choked output of KNX voltage supply possible (pay atten­tion to current consump­tion), for para­met­eris­able func­tions see universal inter­faces, for adapting using KNX adapter 2 x 8gang or wiring with adapter for KNX and relay
Stand­ards
  • ICS applic­a­tions
    with one blue LED and 2 white LEDs, e.g. as orient­a­tion or control LEDs
Iden­ti­fic­a­tion
  • Main design line
    Berker TS Sensor
Instruc­tions
  • Special note text
    Separate 24 V DC auxil­iary power supply needed!