Centre plate f. cable outlet and VDo connector box, Q.x, alu velvety, lacq. 10196084

EAN
4011334442776
Packaging
10 PCEs

Technical properties

Connectivity
  • Outlet
    with an outlet below
Mater­ials
  • Colour of design line
    aluminium
  • Colour
    aluminium
  • Material
    duro­plastic
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9