Frame 4gang, flat, R.8, glass polar white 10142609

EAN
4011334502784
Packaging
1 Piece

Technical properties

Dimen­sions
  • Depth
    7.5 mm
  • Assem­bling height
    4 mm
  • Height
    90 mm
  • Width
    303 mm
Capa­city
  • Number of sockets
    4
Mater­ials
  • Colour of design line
    glass polar white
  • Colour
    polar­white
  • Colour
    white  
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting
Safety
  • Protec­tion index IP
    IP20
Iden­ti­fic­a­tion
  • Main design line
    Berker R.8