Frame 3gang vert., lab. field, R.3, p. white glossy 10132269

EAN
4011334393276
Packaging
2 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    222.7 mm
  • Width
    80.7 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Colour of design line
    polar white
  • Colour
    polar­white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ther­mo­plastic
  • Material for printing
    ASA polar white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Settings
  • Shading para­meter
    R1_biały
  • Laser para­meter
    R1_weiß
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.3
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.