Frame 2gang, B.3, al. brown/p. white matt, al. anodised 10123021

EAN
4011334384724
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    11.7 mm
  • Height
    152.5 mm
  • Width
    81.1 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Colour of design line
    aluminium brown/­polar white
  • Colour
    brown
  • Material / work­man­ship
    aluminium, anod­ised
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    Anod­ised
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.3