Frame 2gang, R.1, grey/p. white glossy, grd. concrete 10122379

EAN
4011334412885
Packaging
1 Piece

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    152.2 mm
  • Width
    81.2 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Design lines special colours
    grey/­polar white
  • Colour
    stone grey
  • Material / work­man­ship
    grounded concrete
  • Type of surface treat­ment
    Not applic­able
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    The colour of surface material can change when exposed to UV radi­ation. ; Caution! Natural product made from open-pored mater­ial, which is sens­itive to grease and dirt. ; Caution! Install­a­tion only possible on a flat surface. Tighten screws of the covers only by hand.
  • Inform­a­tion text
    Not suit­able for water­-­pro­tec­ted, flush-­mounted install­a­tion IP44.