Frame 2gang, R.1, stainless steel/p. white 10122114

EAN
4011334392576
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    152.2 mm
  • Width
    80.7 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Colour of design line
    stain­less steel/­polar white
  • Colour
    stain­less steel
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.