Cover plate toggle f.rot. switch/spring-return push-B,R.cl,steel/wh,metal finish 10012014

EAN
4011334388265
Packaging
1 Piece

Technical properties

Mater­ials
  • Colour of design line
    stain­less steel/­polar white
  • Colour
    stain­less steel
  • Colour
    stain­less steel optics
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material / work­man­ship
    metal, matt finish
  • Material
    stain­less steel
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with clamp/screw fastening
Iden­ti­fic­a­tion
  • Main design line
    Serie R.classic
Instruc­tions
  • Inform­a­tion text
    Caution! The cover plates may only be mounted without frames. ; Caution!In combin­a­tions, the spacer gland for Kaiser flush-­mounted boxes must be used (order no. 1887).