Berker R.3 frame
Berker R.3 combines the two styles in a special way, combining the circular center with the sharp-edged bezel. With Berker R.3, ideal architectural solution and easy assembly feature are offered together. With different color and material alternatives, there are stylish options suitable for every concept and taste.
Filter
Category
- gallery
- Berker B.3 / B.7
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
-
Berker R.1 / R.3 / R.8
- Socket outlet (SCHUKO)
- Rocker
- Berker R.1 frame
- Berker R.3 frame
- aluminum / black
- aluminum / polar white
- glass black
- glass polar white
- plastic black
- plastic polar white
- stainless steel / black
- stainless steel / polar white
- Berker R.8 frame
- LED signal light
- Conventional electronic application module
- Conventional electronic power module
- Thermostat
- Centre plate
- Multimedia outlets
- Berker Serie 1930 / Glass / R.classic
- Berker Integro
- Berker - Light Controls
- Berker - Blind/Shutter Controls
- Berker - Communication and Multimedia