Berker R.1 frame
With its rounded lines and contoured frame, the R.1 series succeeds in reflecting its distinctiveness with Berker style. With its functional color and material options, it offers an ideal and aesthetic solution for all residential and furniture projects.
Filter
Category
- gallery
- Berker B.3 / B.7
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
-
Berker R.1 / R.3 / R.8
- Socket outlet (SCHUKO)
- Rocker
- Berker R.1 frame
- acrylic orange / black
- acrylic orange / polar white
- acrylic red / black
- acrylic red / polar white
- aluminum / black
- aluminum / polar white
- concrete / black
- concrete / polar white
- glass black
- glass polar white
- leather brown / black
- leather brown / polar white
- plastic black
- plastic polar white
- slate / black
- slate / polar white
- smoked oak / black
- smoked oak / polar white
- stainless steel / black
- stainless steel / polar white
- Berker R.3 frame
- Berker R.8 frame
- LED signal light
- Conventional electronic application module
- Conventional electronic power module
- Thermostat
- Centre plate
- Multimedia outlets
- Berker Serie 1930 / Glass / R.classic
- Berker Integro
- Berker - Light Controls
- Berker - Blind/Shutter Controls
- Berker - Communication and Multimedia