Berker B.7 frame
The reflection of the elegance of stainless steel, plastic and aluminum as well as glass to the classic form of the series... Add beauty to your living spaces with the Berker B.7 series, which is the perfect example of the classical aesthetic understanding. On the other hand, the frames can be combined vertically or horizontally to accommodate up to 5 devices. Frames that fit perfectly with many different styles and offer you a visual feast with a clear design understanding.
Filter
Category
- gallery
-
Berker B.3 / B.7
- Socket outlet (SCHUKO)
- Rocker
- Berker B.3 frame
- Berker B.7 frame
- alu anodized / anthracite, matt
- alu anodized / polar white, matt
- Glas aluminum/polar white
- glass alu lacquered / alu, matt
- glass black / anthracite, matt
- glass polar white / alu, matt
- glass polar white / polar white, matt
- plastic alu, matt lacquered
- plastic anthracite, matt
- plastic polar white, matt
- stainless steel / anthracite, matt
- stainless steel / polar white, matt
- Light controls
- LED signal light
- Conventional electronic application module
- Conventional electronic power module
- Thermostat
- Centre plate
- Multimedia outlets
- Intermediate ring
- Surface installation
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
- Berker R.1 / R.3 / R.8
- Berker Serie 1930 / Glass / R.classic
- Berker Integro
- Berker - Light Controls
- Berker - Blind/Shutter Controls
- Berker - Communication and Multimedia