Berker B.3 frame
Manufactured from real aluminum, Berker B.3 fascinates with the soft shine of metal and its plain design. Thanks to its eye-catching appearance, it adds an aesthetic beyond time to environments. B.3 is built on contrasting variations. On the other hand, the frames can be combined vertically or horizontally to accommodate up to 5 devices. It is suitable for working in a wide range of applications, in harmony with its clean form and extremely different environment.
Filter
Category
- gallery
-
Berker B.3 / B.7
- Socket outlet (SCHUKO)
- Rocker
- Berker B.3 frame
- alu anodized / anthracite, matt
- alu anodized / polar white, matt
- alu black / anthracite, matt
- alu black / polar white, matt
- alu brown / anthracite, matt
- alu brown / polar white, matt
- alu gold / anthracite, matt
- alu gold / polar white, matt
- alu red / anthracite, matt
- alu red / polar white, matt
- Berker B.7 frame
- Light controls
- LED signal light
- Conventional electronic application module
- Conventional electronic power module
- Thermostat
- Centre plate
- Multimedia outlets
- Intermediate ring
- Surface installation
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
- Berker R.1 / R.3 / R.8
- Berker Serie 1930 / Glass / R.classic
- Berker Integro
- Berker - Light Controls
- Berker - Blind/Shutter Controls
- Berker - Communication and Multimedia