Discover our
Panelboard Solutions

 
Energy Distribution

With our panelboard ranges, we offer simple and efficient possibilities of energy distribution in your commercial projects.

invicta
panelboards

Your simple energy distribution solution

Developed as an optimised solution for small to medium commercial installations and large home projects. Available in 24, 36, 48, 60 and 72 Poles.
invicta_panelboard

performa panelboards

Your comprehensive energy distribution solution

Designed and assembled in Australia, performa can either be supplied standard or entirely loaded and wired. Available
up to 400A with various chassis & metering options, the range can house an array of compatible devices such as our energy meters and protection devices.
performa_panelboard


RCBO Compatibility

panelboard-solutions-ADC9

ADC9 Compatibility

Our onekombo single module RCBOs can be swiftly mounted in our range of invicta panelboards. Our ADC9 range offers breaking capacity of 6kA, type
A performance and comes with a neutral fly lead.
panelboard-solutions-ADC2

ADC2 Compatibility

Our commercial RCBOs - the ADC2 range can be used in our range of performa panelboards. Available in C Curve up to 50A in 6kA and 10kA, and D Curve up to 32A in 10kA. The single module RCBO offers reduced footprint within the panelboard and also comes with a 1m neutral fly lead.


Tee-Off Boxes

Our complete range of Tee-off Boxes offers a wide selection of electrical power distribution within a building – making it an ideal solution for your application requirements. 



Contact us

Find out more about how you can make your business grow with our solutions, support and partnership.