The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • WBSH3

Premiere horizontal 3G switch WBSH3

EAN
3250617009744
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Premiere horizontal 3G switch

WBSH3

  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Polycar­bonate (PC)
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    3
Dimen­sions
  • Built-in depth
    16 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Texts
  • Install­a­tion mode
    For screw fastening
  • Type of connec­tion
    With screw terminals
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-way, with loop terminal

Downloads

  • Product image

    Image WBSH3  | Hager Australia

    Product Image WBSH3

  • Product datasheet

    Image Hager Product data sheet WBSH3  | Hager Australia

    Hager Product data sheet WBSH3

    Product data sheet en-AU 2025-11-15

    PDF
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group