Product catalogue

Most popular products

5
1
WBQSP5-MW - FIN 5-Gang Switch Plate White IP00
WBQSP5-MW
FIN 5 Gang Switch Plate MW
2
SF463 - Hager Changeover switch 4P 63A I-0-II 400V AC 6kA IP20 8 Modules
SF463
4 pole Changeoverswitch 63A I-0-II
3
WBSSP1-MW - Hager Silhouette 1G Switch Plate White Matt PC IP20 IK08 Flush Mount No Mech
WBSSP1-MW
Silhouette 1G switch plate, no mech MW
4
MSN150 - Hager Miniature Circuit Breaker 1P 50A Curve C 6kA 1 Module
MSN150
MCB 1P 6kA C-50A 1M
5
ADM416T - Hager RCBO 4P 16A 6kA Curve C 30mA Type A 230-415V 4 Modules
ADM416T
RCBO 3P+N 6kA C-16A 30mA A

Need help? We are here for you!

Check out our how-to videos, FAQs, apps, tools, or ways you can contact us.

Get support

Need more information? Product information at your fingertips!

Check out our product catalogue and brochures.

Product information downloads