XH9001

KEY TAG SWITCH
EAN
3250616984189
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Number of keys
      0
  • Dimensions
    • Height
      86 mm
    • Width
      86 mm
  • Materials
    • Colour
      white  
    • Material
      Polycarbonate (PC)
  • Installation, mounting
    • Imprint
      without imprint
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 25 mm

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.