WRSSU83FOBNB

EAN-Nr.
5015654742775
Packaging
1 Prt.

Technical characteristics

Configuration
  • Switch mode
    2pole
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    13 A
Dimensions
  • Depth
    30.3 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    black  
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Safety
  • Protection
    to protect downstream loads
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WRSSU83FOBNB  | Hager

    Product Image WRSSU83FOBNB

  • Product declaration

    Image EU Declaration of conformity for WRSSU83FOBNB  | Hager

    EU Declaration of conformity for WRSSU83FOBNB

    Declaration

    PDF
    308 KB
    Image EU Declaration of conformity for WRSSU83FOBNB  | Hager

    EU Declaration of conformity for WRSSU83FOBNB

    Declaration

    PDF
    263 KB
  • Product ROHS

    Image RoHS certificate for WRSSU83FOBNB  | Hager

    RoHS certificate for WRSSU83FOBNB

    PDF
    33 KB
    Image RoHS certificate for WRSSU83FOBNB  | Hager

    RoHS certificate for WRSSU83FOBNB

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.