13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports Polished Brass White WRSS82PBW-USBS

EAN-Nr.
3250617263108
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
Dimensions
  • Depth
    39.1 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Material
    stainless steel
  • Type of surface treatment
    Anodised
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
Use conditions
  • Insert
    insert white

Downloads

  • Product image

    Image WRSS82PBW-USBS  | Hager

    Product Image WRSS82PBW-USBS

  • Technical information

    Image UK_TechnicalInformation_BS1363Update_USBSockets.pdf  | Hager

    UK_TechnicalInformation_BS1363Update_USBSockets.pdf

    PDF
    110 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.