13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports Polished Brass Black WRSS82PBB-USBS

EAN-Nr.
3250617263092
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
Dimensions
  • Depth
    39.1 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Material
    stainless steel
  • Type of surface treatment
    Anodised
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
Use conditions
  • Insert
    insert, black
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.