13A 2 Gang Double Pole Switched Socket Black Nickel Black Insert WRSS82BNB

EAN-Nr.
5015654741631
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    29 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    black  
  • Material
    stainless steel
  • Surface appearance
    matt
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
Use conditions
  • Insert
    insert, black
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.