WRSS81PBW
13A 1 Gang Double Pole Switched Socket Polished Brass White Insert
EAN
5015654741457
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modeflush-mounting
-
- Main electrical features
- Nominal voltage250 V
- Rated voltage230 V AC
220 V AC - Rated current13 A
- Rated current13 A
-
- Dimensions
- Depth25.8 mm
- Height86 mm
- Width86 mm
-
- Cover, door
- CoverFull cover plate
-
- Materials
- Colourbrass optics
- Materialstainless steel
- Surface appearanceglossy
- Type of surface treatmentAnodised
- Colour syntax: Colourbrass
-
- Installation, mounting
- Imprintwithout imprint
-
- Connection
- Type of connectionscrew
-
- Cable
- Wiringwith earth connection
-
- Scope of delivery
- Componentwith 2 fixing screws M3.5 x 30 mm
-
- Safety
- Protection index IPIP20
- ProtectionEnhanced contact protection
-
- Use conditions
- Insertinsert white
-
- Identification
- Designation syntax: Core designation/functionsocket outlet
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
