WRSO100PSW

115/230V Shaver Outlet Polished Steel White Insert
EAN
5015654744458
Quantity
1
Trade price*
£89.25 /prt.*
More Information
Test and administrative marks, trademarks, brandsCE-LOGO__ADMIN-SYMBOL.JPG
Colour syntax: Coloursilver
Surface appearanceglossy
Colour syntax: surfaceglossy
Depth54.5 mm
Designation syntax: Core designation/functionSocket outlet without earthing contact
Designation syntax: Main applicationRazor
Designation syntax: differentiation feature 3Screw terminals
Differentiation characteristic 3 - Saleswith screw terminals
Frequency50;60 Hz
Height146 mm
Rated current174 mA
Insertion depth45 mm
Protection index IPIP20
Coloursilver optics
Materialstainless steel
Overvoltage protectionNo
Fixing modeflush-mounting
Number of modules0
Nominal voltage250 V
Number of socket outlets switchable0
Protection classes/typesIP20__PROTECTION-SYMBOL.EPS
Rated current≈ 87/174 mA
Rated voltage220/230 V AC
Special power supplyNo special power supply
Fixing typeWith screws
Type of surface treatmentOther
Boxfor flush-mounted box, 2gang, with bolt spacing 120.6 mm
Componentwith 2 fixing screws M3.5 x 30 mm
CoverFull cover plate
Imprintwith imprint
Insertinsert white
Installation modefor flush-mounted and hollow-wall mounting ; for screw fastening
Number of poles2pole
ProtectionEnhanced contact protection
Type of connectionwith screw terminals
Wiringwith double earth connection
Type of connectionscrew
Width86 mm
Standardized switching symbolsSTECKDOSE-OHNE-SCHUTZKONTAKT-MIT-TRENNTRANSFORMATOR__WIRING-SYMBOL.EPS
UnitPCE
EAN5015654744458
Sales status3C
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.