WRSO100PBB

EAN-Nr.
5015654744557
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
  • Rated current
    ≈ 87…174 mA
Dimensions
  • Depth
    54.5 mm
  • Height
    146 mm
  • Width
    86 mm
Materials
  • Material
    stainless steel
  • Type of surface treatment
    Anodised
Connection
  • Type of connection
    screw
  • Type of connection
    with screw terminals
Safety
  • Protection index IP
    IP20
Use conditions
  • Insert
    insert, black
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.