5A 1 Gang Unswitched Socket Polished Brass White Insert WRS51PBW

EAN-Nr.
5015654741310
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Rated voltage
    220…230 V AC
  • Rated current
    5 A
Cover, door
  • Cover
    Full cover plate
Use conditions
  • Insert
    insert white

Downloads

  • Product image

    Image WRS51PBW  | Hager

    Product Image WRS51PBW

  • Product declaration

    Image EU Declaration of conformity for WRS51PBW  | Hager

    EU Declaration of conformity for WRS51PBW

    Declaration

    PDF
    125 KB
    Image EU Declaration of conformity for WRS51PBW  | Hager

    EU Declaration of conformity for WRS51PBW

    Declaration

    PDF
    187 KB
    Image EU Declaration of conformity for WRS51PBW  | Hager

    EU Declaration of conformity for WRS51PBW

    Declaration

    PDF
    229 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.