WRQXPBB

Quadplexer TV, FM/DAB, Satellite 1 & Satellite 2 Outlet Polished Brass Black Ins
EAN
5015654744274
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Materials
    • Material
      stainless steel
    • Surface appearance
      glossy
  • Scope of delivery
    • Component
      with 2 fixing screws M3.5 x 30 mm
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Insert
      insert, black
  • Identification
    • Application, usage
      Communication technology

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.