Intermediate Switch Polished Brass White Insert WRPS16PBW

EAN-Nr.
5015654740290
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Configuration
  • Switch mode
    intermediate
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    20 A
Dimensions
  • Depth
    24 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Material
    stainless steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Use conditions
  • Insert
    insert white

Downloads

  • Product image

    Image WRPS16PBW  | Hager

    Product Image WRPS16PBW

  • Product declaration

    Image EU Declaration of conformity for WRPS16PBW  | Hager

    EU Declaration of conformity for WRPS16PBW

    Declaration

    PDF
    394 KB
    Image EU Declaration of conformity for WRPS16PBW  | Hager

    EU Declaration of conformity for WRPS16PBW

    Declaration

    PDF
    305 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.