WRP4EUPBB

Euro Style Plate 4 Module Polished Brass Black Insert
EAN
5015654743314
Quantity
1

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


  • Dimensions
    • Depth
      • 9.5 mm
    • Height
      • 86 mm
    • Width
      • 146 mm
  • Materials
    • Colour
      • brass optics
    • Material
      • stainless steel
    • Surface appearance
      • glossy
    • Type of surface treatment
      • Anodised
  • Safety
    • Protection index IP
      • IP20
  • Use conditions
    • Insert
      • insert, black
  • Identification
    • Designation syntax: Core designation/function
      • Frame
Documentations
Hager Wiring Accessories Catalogue 2018 3 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.