Euro Style Plate 4 Module Black Nickel Black Insert WRP4EUBNB

EAN-Nr.
5015654743338
Packaging
1 Prt.

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    black  
  • Material
    stainless steel
  • Type of surface treatment
    Nickel-plated
Safety
  • Protection index IP
    IP20
Use conditions
  • Insert
    insert, black

Downloads

  • Product image

    Image WRP4EUBNB  | Hager

    Product Image WRP4EUBNB

  • Product declaration

    Image EU Declaration of conformity for WRP4EUBNB  | Hager

    EU Declaration of conformity for WRP4EUBNB

    Declaration

    PDF
    325 KB
    Image EU Declaration of conformity for WRP4EUBNB  | Hager

    EU Declaration of conformity for WRP4EUBNB

    Declaration

    PDF
    157 KB
  • Product ROHS

    Image RoHS certificate for WRP4EUBNB  | Hager

    RoHS certificate for WRP4EUBNB

    PDF
    33 KB
    Image RoHS certificate for WRP4EUBNB  | Hager

    RoHS certificate for WRP4EUBNB

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.